SLLSF93A June 2019 – January 2025 TUSB8042A
PRODUCTION DATA
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Supply voltage range | VDD Supply voltage range | –0.3 | 1.4 | V |
| VDD33 Supply voltage range | –0.3 | 3.8 | V | |
| Voltage range | USB_SSRXP_UP, USB_SSRXN_UP, SSRXP_DN[4:1], USB_RXN_DP[4:1] and USB_VBUS terminals | –0.3 | 1.4 | V |
| XI terminal | –0.3 | 2.45 | V | |
| All other terminals | –0.3 | 3.8 | V | |
| Tstg | Storage temperature | –65 | 150 | °C |