SLLSF93A June   2019  – January 2025 TUSB8042A

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Device Variants
    1. 4.1 Device Version Comparison
  6. 5 Pin Configuration and Functions
  7. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Timing Requirements
    7. 6.7 Timing Diagrams
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Battery Charging Features
      2. 7.3.2 USB Power Management
      3. 7.3.3 One-Time Programmable (OTP) Configuration
      4. 7.3.4 Clock Generation
      5. 7.3.5 Crystal Requirements
      6. 7.3.6 Input Clock Requirements
      7. 7.3.7 Power-Up and Reset
    4. 7.4 Device Functional Modes
      1. 7.4.1 External Configuration Interface
      2. 7.4.2 I2C EEPROM Operation
      3. 7.4.3 Port Configuration
      4. 7.4.4 SMBus Target Operation
  9. 8 Register Maps
    1. 8.1  Configuration Registers
    2. 8.2  ROM Signature Register
    3. 8.3  Vendor ID LSB Register
    4. 8.4  Vendor ID MSB Register
    5. 8.5  Product ID LSB Register
    6. 8.6  Product ID MSB Register
    7. 8.7  Device Configuration Register
    8. 8.8  Battery Charging Support Register
    9. 8.9  Device Removable Configuration Register
    10. 8.10 Port Used Configuration Register
    11. 8.11 Device Configuration Register 2
    12. 8.12 USB 2.0 Port Polarity Control Register
    13. 8.13 UUID Registers
    14. 8.14 Language ID LSB Register
    15. 8.15 Language ID MSB Register
    16. 8.16 Serial Number String Length Register
    17. 8.17 Manufacturer String Length Register
    18. 8.18 Product String Length Register
    19. 8.19 Device Configuration Register 3
    20. 8.20 USB 2.0 Only Port Register
    21. 8.21 Serial Number String Registers
    22. 8.22 Manufacturer String Registers
    23. 8.23 Product String Registers
    24. 8.24 Additional Feature Configuration Register
    25. 8.25 SMBus Device Status and Command Register
  10. 9 Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Discrete USB Hub Product
        1. 9.2.1.1 Design Requirements
        2. 9.2.1.2 Detailed Design Procedure
          1. 9.2.1.2.1 Upstream Port Implementation
          2. 9.2.1.2.2 Downstream Port 1 Implementation
          3. 9.2.1.2.3 Downstream Port 2 Implementation
          4. 9.2.1.2.4 Downstream Port 3 Implementation
          5. 9.2.1.2.5 Downstream Port 4 Implementation
          6. 9.2.1.2.6 VBUS Power Switch Implementation
          7. 9.2.1.2.7 Clock, Reset, and Misc
          8. 9.2.1.2.8 TUSB8042A Power Implementation
        3. 9.2.1.3 Application Curves
    3. 9.3 Power Supply Recommendations
      1. 9.3.1 TUSB8042A Power Supply
      2. 9.3.2 Downstream Port Power
      3. 9.3.3 Ground
    4. 9.4 Layout
      1. 9.4.1 Layout Guidelines
        1. 9.4.1.1 Placement
        2. 9.4.1.2 Package Specific
        3. 9.4.1.3 Differential Pairs
      2. 9.4.2 Layout Examples
        1. 9.4.2.1 Upstream Port
        2. 9.4.2.2 Downstream Port
  11. 10Device and Documentation Support
    1. 10.1 Documentation Support
      1. 10.1.1 Related Documentation
    2. 10.2 Receiving Notification of Documentation Updates
    3. 10.3 Support Resources
    4. 10.4 Trademarks
    5. 10.5 Electrostatic Discharge Caution
    6. 10.6 Glossary
  12. 11Revision History
  13. 12Mechanical, Packaging, and Orderable Information

Battery Charging Features

The TUSB8042A provides support for USB Battery Charging (BC1.2) and custom charging. Battery charging support can be enabled on a per port basis through the REG_6h(batEn[3:0]) or the BATEN[4:1] pins.

USB Battery charging support includes both Charging Downstream Port (CDP) and Dedicated Charging Port (DCP) modes. The DCP mode is compliant with the Chinese Telecommunications Industry Standard YD/T 1591-2009. CDP is enabled when the upstream port has detected valid VBUS, configured, and host sets port power. When the upstream port is not connected and battery charging support is enabled, the TUSB8042A enables DCP mode once all other battery modes such as ACPx have failed or are disabled.

In addition to USB Battery charging (BC1.2), the TUSB8042A supports custom charging indications: Divider Charging (ACP3, ACP2, ACP1 modes), and Galaxy compatible charging. These custom charging modes are only supported when upstream port is unconnected and AUTOMODE is enabled. AUTOMODE can be enabled either thru AUTOENz pin or from Reg_0Ah bit 1 (autoModeEnz) . When in AUTOMODE and upstream port is disconnected, the port automatically transitions from ACP mode to the DCP mode depending on the portable device connected. The divided mode places a fixed DC voltage on the ports DP and DM signals which allows some devices to identify the capabilities of the charger. The default divider mode indicates support for up to 10W (ACP3). The divider mode can be configured to report a lower-current setting (up to 5 W) through REG_0Ah (HiCurAcpModeEn).

When the upstream port is not connected and battery charging support is enabled for a port, the TUSB8042A drives the port power enable active. If AUTOMODE is disabled, then DCP mode is used. If AUTOMODE is enabled and fully automatic mode is disabled (FullAutoEn bit is cleared (Reg_25h Bit 0) or FULLAUTOz pin = 0), then TUSB8042A starts with highest enabled divider current mode (ACPx). The TUSB8042A remains in highest current mode as long as a pullup is not detected on DP pin. If an pullup is detected on DP pin, then TUSB8042A drives the port power enable inactive and switch to Galaxy mode, if enabled, or to DCP mode if Galaxy mode is disabled. The TUSB8042A again drives the port power enable active. The TUSB8042A remains in Galaxy mode as long as no pullup is detected on DP pin. If an pullup is detected on DP pin, then TUSB8042A drives the port power enable inactive and transition to DCP mode. The TUSB8042A again drives the port power enable active. In DCP mode, the TUSB8042A looks for a pullup detected on DP pin or RxVdat. If a pullup or RxVdat is detected on DP, the TUSB8042A remains in DCP mode. If no pullup or RxVdat is detected on DP pin after 2 seconds, the TUSB8042A drives the port power enable inactive and transition back to ACPx mode. This sequence repeats until upstream port is connected.

When Automatic mode is enabled and full automatic mode is enabled (FullAutoEn Reg_25h bit 0 is set or FULLAUTOz pin = 1), TUSB8042A performs same sequence described in previous paragraph with the addition of attempting all supported ACPx modes before sequencing to Galaxy Mode (if enabled) or DCP mode.

The supported battery charging modes when TUSB8042A configured for SMBus or external EEPROM is detailed in Table 7-1.

The supported battery charging modes when TUSB8042A configured for I2C but without an external EEPROM is determined by the sampled state of the pins. These modes are detailed in Table 7-2.

Table 7-1 TUSB8042A Battery Charging Modes with SMBus or I2C EEPROM
batEn[n] Reg_06h Bits 3:0Upstream VBUSHiCurAcpMode En Reg_0Ah Bit 4autoModeEnz Reg_0Ah Bit 1FullAutoEn Reg_25h Bit 0Galaxy_Enz Reg_25h Bit 1Battery Charging Mode Port x
(x = n + 1)
0Don’t CareDon't CareDon’t CareDon't CareDon't CareNo Charging support
1> 4VDon't CareDon't CareDon't CareDon't CareCDP
1< 4VDon't Care1Don't CareDon't CareDCP
1< 4VDon't Care011AUTOMODE enabled. Sequences through all ACPx modes and DCP
Alternate ACP3, ACP2, ACP1, DCP
1< 4V0001AUTOMODE enabled. Sequences between ACP2 and DCP.
Alternate ACP2, DCP
1< 4V1001AUTOMODE enabled. Sequences between ACP3 and DCP.
Alternate ACP3, DCP
1< 4VDon't Care010AUTOMODE enabled with Galaxy compatible charging support.
Alternate ACP3, ACP2, ACP1, Galaxy, DCP
1< 4V0000AUTOMODE enabled with Galaxy compatible charging support.
Alternate ACP2, Galaxy, DCP
1< 4V1000AUTOMODE enabled with Galaxy compatible charging support.
Alternate ACP3, Galaxy, DCP
Table 7-2 TUSB8042A Battery Charging Modes without EEPROM
BATEN[3:0] pinsUpstream VBUSAUTOENz pinFULLAUTOz pinBattery Charging Mode Port x
(x = n + 1)
0Don’t CareDon’t CareDon't CareNo Charging support
1> 4VDon't CareDon't CareCDP
1< 4V10DCP
1< 4V00AUTOMODE enabled with Galaxy compatible charging support. Sequences through all ACPx modes.
Alternate ACP3, ACP2, ACP1, Galaxy, DCP.
1< 4V01AUTOMODE enabled with Galaxy compatible charging support.
Alternate ACP3, Galaxy, DCP
1< 4V11AUTOMODE enabled. Sequences through all ACPx modes.
Alternate ACP3, ACP2, ACP1, DCP.