SLLSF93A June 2019 – January 2025 TUSB8042A
PRODUCTION DATA
The TUSB8042A supports a serial interface for configuration register access. The device can be configured by an attached I2C EEPROM or accessed as a target by an external SMBus controller. The external interface is enabled when both the SCL/SMBCLK and SDA/SMBDAT pins are pulled up to 3.3V at the deassertion of reset. The mode, I2C controller or SMBus target, is determined by the state of SMBUSz/SS_SUSPEND pin at reset.