SLLSFF0 December 2021 TCAN1167-Q1
PRODUCTION DATA
Return to Summary Table.
CAN transceiver status
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| STATUS_RSVD | CAN_ACTIVE | TSILENCE | RSVD | TXDDOM | |||
| R-0000b | R/U-0b | R/U-0b | R-0b | R/U-0b | |||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-4 | STATUS_RSVD | R | 0000b | Reserved |
| 3 | CAN_ACTIVE | R/U | 0b | CAN active mode 0b = No 1b = Yes |
| 2 | TSILENCE | R/U | 0b | CAN bus in
tSILINCE 0b = No 1b = Yes |
| 1 | RSVD | R | 0b | Reserved |
| 0 | TXDDOM | R/U | 0b | TXD Low is preventing
entering CAN Active mode 0b = No 1b = Yes |