SLLSFF0 December 2021 TCAN1167-Q1
PRODUCTION DATA
The WAKE pin is a high-voltage reverse-blocked input used for the local wake-up (LWU) function. This function is explained further in Local Wake-Up (LWU) via WAKE Input Terminal section. The pin is defaulted to bi-directional edge trigger, meaning a local wake-up (LWU) is recognize on either a rising or falling edge of WAKE pin transition.