SLLSFF0 December 2021 TCAN1167-Q1
PRODUCTION DATA
Figure 6-1 DMT Package, 14 Pin (VSON),
Top View| Pin | TYPE | Description | |
|---|---|---|---|
| Name | NO. | ||
| TXD | 1 | Digital | CAN transmit data input, integrated pull-up |
| GND | 2 | GND | Ground connection |
| VCCOUT | 3 | Supply | 5-V LDO regulated output voltage |
| RXD | 4 | Digital | CAN receive data output |
| nRST | 5 | Digital | Reset input/output |
| SDO | 6 | Digital | SPI data output |
| INH | 7 | High Voltage | Inhibit pin to control system voltage regulators and supplies, high voltage |
| SCLK | 8 | Digital | SPI clock input |
| WAKE | 9 | High Voltage | Reverse-blocked WAKE input terminal |
| VSUP | 10 | Supply | Reverse-blocked battery supply input |
| SDI | 11 | Digital | SPI data input |
| CANL | 12 | Bus IO | Low-level CAN bus input/output line |
| CANH | 13 | Bus IO | High-level CAN bus input/output line |
| nCS | 14 | Digital | SPI chip select (active low) |