SLLSFF0 December 2021 TCAN1167-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| CAN Driver Electrical Characteristics | |||||||
| VO(D) | Dominant output voltage Bus biasing active |
CANH | TXD = 0 V, 50 ≤ RL ≤ 65 Ω, CL = open, RCM = open See Figure 8-2 |
2.75 | 4.5 | V | |
| Dominant output voltage Bus biasing active |
CANL | 0.5 | 2.25 | V | |||
| VO(R) | Recessive output voltage Bus biasing active |
TXD = VCCOUT, RL = open (no load), RCM = open See Figure 8-2 |
2 | 3 | V | ||
| VSYM | Driver symmetry Bus biasing active (VO(CANH) + VO(CANL) ) / VCCOUT |
RL = 60 Ω, CSPLIT = 4.7 nF, CL = Open, RCM = Open, TXD = 250 kHz, 1 Mhz, 2.5 MHz See Figure 8-2 |
0.9 | 1.1 | V/V | ||
| VSYM_DC | DC Driver symmetry Bus biasing active VCCOUT – VO(CANH) – VO(CANL) |
RL = 60 Ω, CL = open See Figure 8-2 |
–400 | 400 | mV | ||
| VOD(DOM) | Differential output voltage Bus biasing active Dominant |
CANH - CANL | TXD = 0 V, 50 Ω ≤ RL ≤ 65 Ω, CL = open See Figure 8-2 |
1.5 | 3 | V | |
| Differential output voltage Bus biasing active Dominant |
CANH - CANL | TXD = 0 V, 45 Ω ≤ RL ≤ 70 Ω, CL = open See Figure 8-2 |
1.4 | 3.3 | V | ||
| Differential output voltage Bus biasing active Dominant |
CANH - CANL | TXD = 0 V, RL = 2240 Ω, CL = open See Figure 8-2 |
1.5 | 5 | V | ||
| VOD(REC) | Differential output voltage Bus biasing active Bus biasing inactive Recessive |
CANH - CANL | TXD = VCCOUT, RL = open Ω, CL = open See Figure 8-2 |
–50 | 50 | mV | |
| VO(INACT) | Pin output voltage Bus biasing inactive |
CANH | TXD = VCCOUT RL = open (no load), CL = open See Figure 8-2 |
-0.1 | 0.1 | V | |
| CANL | TXD = VCCOUT RL = open (no load), CL = open See Figure 8-2 |
-0.1 | 0.1 | V | |||
| VOD(STB) | Differential output voltage Bus biasing inactive |
CANH - CANL | TXD = VCCOUT RL = open (no load), CL = open See Figure 8-2 |
-0.2 | 0.2 | V | |
| IOS(DOM) | Short-circuit steady-state output current Bus biasing active Dominant |
TXD = 0 V -15 V ≤ V(CANH) ≤ 40 V See Figure 8-2 and Figure 8-8 |
–75 | mA | |||
| Short-circuit steady-state output current Bus biasing active Dominant |
TXD = 0 V -15 V ≤ V(CANL) ≤ 40 V See Figure 8-2 and Figure 8-8 |
75 | mA | ||||
| IOS(REC) | Short-circuit steady-state output current Bus biasing active Recessive |
VBUS = CANH = CANL -27 V ≤ VBUS ≤ 42 V See Figure 8-2 and Figure 8-8 |
–3 | 3 | mA | ||
| CAN Receiver Electrical Characteristics | |||||||
| VIT(DOM) | Receiver dominant state input voltage range Bus biasing active |
-12 V ≤ VCM ≤ 12 V See Figure 8-3 and Table 9-14 |
0.9 | 8 | V | ||
| VIT(REC) | Receiver recessive state input voltage range Bus biasing active |
-3 | 0.5 | V | |||
| VHYS | Hysteresis voltage for input threshold Bus biasing active |
See Figure 8-3 and Table 9-14 | 80 | 140 | mV | ||
| VDIFF(MAX) | Maximum rating of VDIFF | -5 | 10 | V | |||
| VDIFF(DOM) | Receiver dominant state input voltage range Bus biasing inactive |
-12 V ≤ VCM ≤ 12 V See Figure 8-3 and Table 9-14 |
1.150 | 8 | V | ||
| VDIFF(REC) | Receiver recessive state input voltage range Bus biasing inactive |
-3 | 0.4 | V | |||
| VCM | Common mode range | See Figure 8-3 and Table 9-14 | –12 | 12 | V | ||
| IOFF(LKG) | Power-off (unpowered) bus input leakage current | VSUP = 0 V, CANH = CANL = 5 V | 2.5 | µA | |||
| CI | Input capacitance to ground (CANH or CANL)(1) | TXD = VCCOUT | 20 | pF | |||
| CID | Differential input capacitance(1) | TXD = VCCOUT | 10 | pF | |||
| RID | Differential input resistance | TXD = VCCOUT -12 V ≤ VCM ≤ 12 V |
50 | 100 | kΩ | ||
| RIN | Input resistance (CANH or CANL) | 25 | 50 | kΩ | |||
| RIN(M) | Input resistance matching: [1 – RIN(CANH) / RIN(CANL)] × 100% |
V(CANH) = V(CANL) = 5 V | –1 | 1 | % | ||
| TXD Input Characteristics | |||||||
| VIH | High level input voltage | 0.7 | VCCOUT | ||||
| VIL | Low level input voltage | 0.3 | VCCOUT | ||||
| IIH | High level input leakage current | TXD = VCCOUT | –1 | 0 | 1 | µA | |
| IIL | Low level input leakage current | TXD = 0 V | –130 | –15 | µA | ||
| RPU | Pull-up resistance | 40 | 60 | 80 | kΩ | ||
| ILKG(OFF) | Unpowered leakage current | TXD = 5.5 V, VSUP = 0 V | –1 | 0 | 1 | µA | |
| CI | Input Capacitance | VIN = 0.4 x sin(2 × π × 2 × 106 × t) + 2.5 V | 5 | pF | |||
| RXD Output Characteristics | |||||||
| VOH | High level output voltage | IO = –2 mA. | 0.8 | VCCOUT | |||
| VOL | Low level output voltage | IO = 2 mA. | 0.2 | VCCOUT | |||
| RPU | Pull-up resistance | 40 | 60 | 80 | kΩ | ||
| ILKG(OFF) | Unpowered leakage curret | RXD = 5.5 V, VSUP = 0 V | -5 | 5 | µA | ||
| INH Output Characteristics | |||||||
| ΔVH | High level voltage drop INH with respect to VSUP | IINH = –6 mA | 0.5 | 1 | V | ||
| ILKG(INH) | Sleep mode leakage current | INH = 0 V | –0.5 | 0.5 | µA | ||
| RPD | Pull-down resistance | Sleep Mode | 2.5 | 4 | 6 | MΩ | |
| WAKE Input Characteristics | |||||||
| VIH | High-level input voltage | Sleep mode | 4 | V | |||
| VIL | Low-level input voltage | 2 | V | ||||
| IIL | Low level input leakage current | WAKE = 1 V | 3 | µA | |||
| VHYS | Input hysteresis | 800 | 1200 | mV | |||
| nRST Bidirectional Characteristics | |||||||
| VIH | High level input voltage | 0.8 | VCCOUT | ||||
| VIL | Low level input voltage | 0.2 | VCCOUT | ||||
| VOL | Low level output voltage | IO = 2 mA. | 0.2 | VCCOUT | |||
| IIH | High level input leakage current | nRST = VCCOUT | -1 | 1 | µA | ||
| RPU | Pull-up resistance to VCCOUT | 160 | 240 | 320 | kΩ | ||
| SDI Input Characteristics | |||||||
| VIH | High level input voltage | 0.8 | VCCOUT | ||||
| VIL | Low level input voltage | 0.2 | VCCOUT | ||||
| IIH | High level input leakage current | SDI = VCCOUT(2) | -1 | 1 | µA | ||
| IIL | Low level input leakage current | SDI = 0 V | -130 | -50 | µA | ||
| RPU | Pull-up resistance | 40 | 60 | 80 | kΩ | ||
| ILKG(OFF) | Unpowered leakage current | SDI = 5.5 V, VSUP = 0 V | -1 | 1 | µA | ||
| CIN | Input capacitance | 20 MHz | 4 | 10 | pF | ||
| SCLK Input Characteristics | |||||||
| VIH | High level input voltage | 0.7 | VCCOUT | ||||
| VIL | Low level input voltage | 0.3 | VCCOUT | ||||
| IIH | High level input leakage current | SCLK = VCCOUT(2) | 50 | 130 | µA | ||
| IIL | Low level input leakage current | SCLK = 0 V | -1 | 1 | µA | ||
| RPD | Pull-down resistance | 40 | 60 | 80 | kΩ | ||
| ILKG(OFF) | Unpowered leakage current | SCLK = 5.5 V, VSUP = 0 V | -1 | 1 | µA | ||
| CIN | Input capacitance | 20 MHz | 4 | 10 | pF | ||
| nCS Input Characteristics | |||||||
| VIH | High level input voltage | High level input voltage | High level input voltage | 0.7 | VCCOUT | ||
| VIL | Low level input voltage | Low level input voltage | Low level input voltage | 0.3 | VCCOUT | ||
| IIH | High level input leakage current | nCS = VCCOUT | -1 | 1 | µA | ||
| IIL | Low level input leakage current | nCS = 0 V | -130 | -50 | µA | ||
| RPU | Pull-up resistor | 40 | 60 | 80 | kΩ | ||
| ILKG(OFF) | Unpowered leakage current | nCS = 5.5 V, VSUP = 0 V | -1 | 1 | µA | ||
| CIN | Input capacitance | 20 MHz | 4 | 10 | pF | ||
| SDO Output Characteristics | |||||||
| VOH | High-level output voltage | IOH = -2 mA | 0.8 | VCCOUT | |||
| VOL | Low-level output voltage | IOL = 2 mA | 0.2 | VCCOUT | |||
| ILKG(OFF) | Unpowered leakage current | VnCS = 5.5 V | -1 | 1 | µA | ||