SLLSFF0 December 2021 TCAN1167-Q1
PRODUCTION DATA
The nRST is an bidirectional open drain low side driver with an integrated pull-up resistor to VCCOUT . It can be pulled low by the device when placed in fail-safe mode.
During initial power-up of the device, a sleep mode to reset transition, a fail-safe mode to reset transition, or an undervoltage event will be recognized as a cold crank reset condition. The nRST pin will be held low for tnRST(cold) allowing the MCU and peripheral devices to power-up correctly before data transmission begins.
To enter reset mode from normal mode, or standby mode the nRST must be pulled low for a minimum of time of tnRST. The TCAN1167-Q1 recognizes this and a watchdog error as a warm crank reset condition and holds the nRST pin low for tnRST(warm).