SLLSFF0 December 2021 TCAN1167-Q1
PRODUCTION DATA
INT_GLOBAL is shown in Figure 9-38 and described in Table 9-31.
Return to Summary Table.
Logical OR of all to certain interrupts
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| GLOBALERR | INT_1 | INT_2 | INT_3 | INT_CANBUS | RSVD | ||
| RH-0b | RH-0b | RH-0b | RH-0b | RH-0b | R-0b | ||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | GLOBALERR | RH | 0b | Logical OR of all interrupts |
| 6 | INT_1 | RH | 0b | Logical OR of INT_1 register |
| 5 | INT_2 | RH | 0b | Logical OR of INT_2 register |
| 4 | INT_3 | RH | 0b | Logical OR of INT_3 register |
| 3 | INT_CANBUS | RH | 0b | Logical OR of INT_CANBUS register |
| 2-0 | RSVD | R | 0b | Reserved |