SLLSFF0 December 2021 TCAN1167-Q1
PRODUCTION DATA
Scratch_Pad_SPI is shown in Figure 9-30 and described in Table 9-21.
Return to Summary Table.
Read and Write Test Register SPI
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| Scratch_Pad | |||||||
| R/W-00h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-0 | Scratch_Pad | R/W | 00h | Read and Write Test Register SPI |