SLLSFF0 December 2021 TCAN1167-Q1
PRODUCTION DATA
INT_ENABLE_CANBUS is shown in Figure 9-46 and described in Table 9-39.
Return to Summary Table.
Interrupt mask for INT_CANBUS
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | CANHCANL_ENABLE | CANHBAT_ENABLE | CANLGND_ENABLE | CANBUSOPEN_ENABLE | CANBUSGND_ENABLE | CANBUSBAT_ENABLE | |
| R-0b | R/W-1b | R/W-1b | R/W-1b | R/W-1b | R/W-1b | R/W-1b | |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:6 | RESERVED | R | 0b | Reserved |
| 5 | CANHCANL_ENABLE | R/W | 1b | CANH and CANL shorted together enable |
| 4 | CANHBAT_ENABLE | R/W | 1b | CANH shorted to Vbat enable |
| 3 | CANLGND_ENABLE | R/W | 1b | CANL shorted to GND enable |
| 2 | CANBUSOPEN_ENABLE | R/W | 1b | CAN bus open enable |
| 1 | CANBUSGND_ENABLE | R/W | 1b | CAN bus shorted to GND enable |
| 0 | CANBUSBAT_ENABLE | R/W | 1b | CAN bus shorted to Vbat enable |