SLLSFF0 December 2021 TCAN1167-Q1
PRODUCTION DATA
INT_ENABLE_2 is shown in Figure 9-44 and described in Table 9-37.
Return to Summary Table.
Interrupt mask for INT_2
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RSVD | OVCC_ENABLE | UVSUP_ENABLE | RSVD | UVCC_ENABLE | TSD_ENABLE | TSDW_ENABLE | |
| R-0b | R/W-1b | R/W-1b | R-0b | R/W-1b | R/W-1b | R/W-1b | |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-6 | RSVD | R | 0b | Reserved |
| 5 | OVCC_ENABLE | R/W | 1b | VCC over voltage enable |
| 4 | UVSUP_ENABLE | R/W | 1b | VSUP undervoltage enable |
| 3 | RSVD | R | 0b | Reserved |
| 2 | UVCC_ENABLE | R/W | 1b | VCC undervoltage enable |
| 1 | TSD_ENABLE | R/W | 1b | Thermal shutdown enable |
| 0 | TSDW_ENABLE | R/W | 1b | Thermal shutdown warning enable |