SLLSFF0A December 2021 – April 2026 TCAN1167-Q1
PRODUCTION DATA
REV_ID_MINOR is shown in Figure 7-27 and described in Table 7-19.
Return to Summary Table.
Minor Revision
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| Minor_Revision | |||||||
| R-00h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-0 | Minor_Revision | R | 00h | Minor die revision |