SLLSFF0A December 2021 – April 2026 TCAN1167-Q1
PRODUCTION DATA
Silent mode is commonly referred to as listen only and receive only mode. In this mode, the CAN driver is disabled but the receiver is fully operational and CAN communication is unidirectional into the device. The receiver is translating the differential signal from CANH and CANL to a digital output on the RXD terminal.
Silent mode is similar to normal mode, except that TXD is ignored. RXD works just the same as normal mode.