SLLSFF0A December 2021 – April 2026 TCAN1167-Q1
PRODUCTION DATA
WD_CONFIG_2 is shown in Figure 7-32 and described in Table 7-24.
Return to Summary Table.
Watchdog configuration setup 2
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| WD_TIMER | WD_ERR_CNT | RSVD | |||||
| R/W-000b | R/H-0001b | R-0b | |||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-5 | WD_TIMER | R/W | 000b | Sets window or timeout times based upon the WD_PRE setting See WD_TIMER table |
| 4-1 | WD_ERR_CNT | R/H | 0001b | Watchdog error counter Running count of errors up to 15 errors |
| 0 | RSVD | R | 0b | Reserved |