SLLSFF0A December 2021 – April 2026 TCAN1167-Q1
PRODUCTION DATA
MODE_CNTRL is shown in Figure 7-30 and described in Table 7-22.
Return to Summary Table.
Mode select and feature enable and disable register
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RSVD | FD_EN | RSVD | MODE_SEL | ||||
| R-000b | R/W-0b | R-0b | R/W-100b | ||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-5 | RSVD | R | 000b | Reserved |
| 4 | FD_EN | R/W | 0b | Fault detection enable 0b = Disabled 1b = Enabled |
| 3 | RSVD | R | 0b | Reserved |
| 2-0 | MODE_SEL | R/W | 100b | Mode of operation select 001b = Sleep 100b = Standby 101b = Silent 111b = Normal Note: NOTE: The current
mode will be read back and all other values are
reserved |