SLLSFF7B May 2021 – August 2026 ISOW1044
PRODUCTION DATA
Figure 5-1 ISOW1044
20-pin DFM
Top View| PIN | TYPE(1) | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| VIO | 1 | -- | Side 1 Logic supply |
| IN | 2 | I | General purpose logic (GPIO) input (internal pull-down) |
| TXD | 3 | I | CAN transmit data input (LOW for dominant and HIGH for recessive bus states) |
| STB | 4 | I | Standby enable. Connect this pin to GNDIO in normal mode. If this pin is floating or logic high, driver is in standby mode. |
| RXD | 5 | O | CAN receive data output (LOW for dominant and HIGH for recessive bus states) |
| GNDIO | 6 | -- | Ground connection on side 1 for VIO. GNDIO and GND1 are not internally connected and need be shorted on PCB. |
| NC | 7 | -- | Not connected internally |
| EN/FLT | 8 | I/O |
Multi-function power converter enable input pin or fault output pin. Can only be used as either an input pin or an output pin.
|
| VDD | 9 | -- | Side 1 DC-DC converter power supply |
| GND1 | 10 | -- | Ground connections on side for VDD. GNDIO and GND1 are not internally connected and need be shorted on PCB. |
| GND2 | 11 | -- | Ground connections on side for VISOOUT. GND2 and GISOIN are not internally connected and need be shorted directly on PCB, or connected through a ferrite bead. |
| VISOOUT | 12 | -- | Isolated power converter output voltage. VISOOUT and VISOIN need be shorted directly on PCB, or connected through a ferrite bead. |
| VSIN | 13 | I | Power converter input. Pin 12 and pin 13 need be shorted directly on PCB. |
| OUT | 14 | O | General purpose logic (GPIO) output (default output is low) |
| GISOIN | 15, 16, 17 | -- | Ground connections for VISOIN. GND2 and GISOIN need be shorted directly on PCB, or connected through a ferrite bead. |
| CANL | 18 | I/O | Low-level CAN bus line |
| CANH | 19 | I/O | High-level CAN bus line |
| VISOIN | 20 | -- | Power supply input for CAN transceiver. VISOIN and VISOOUT need be shorted directly on PCB, or connected through a ferrite bead. |