SLLSFF7B May 2021 – August 2026 ISOW1044
PRODUCTION DATA
Figure 7-1 Driver Voltage,
Current and Test Definitions
The input pulse is supplied by a generator having the following characteristics: PRR ≤ 125kHz, 50% duty cycle, tr ≤ 6ns, tf ≤ 6ns, ZO = 50Ω.
Figure 7-4 Receiver Voltage
and Current Definitions
| INPUT | OUTPUT | |||
|---|---|---|---|---|
| VCANH | VCANL | |VID| | RXD | |
| -11.5V | -12.5V | 1000mV | L | VOL |
| 12.5V | 11.5V | 1000mV | L | |
| -8.55V | -9.45V | 900mV | L | |
| 9.45V | 8.55V | 900mV | L | |
| -8.75V | -9.25V | 500mV | H | VOH |
| 9.25V | 8.75V | 500mV | H | |
| -11.8V | -12.2V | 400mV | H | |
| 12.2V | 11.8V | 400mV | H | |
| Open | Open | X | H | |
Figure 7-6 tLOOP
and CAN FD Timing Parameter Measurement
Figure 7-9 Common-Mode
Transient Immunity Test Circuit