SLLSFF7B May 2021 – August 2026 ISOW1044
PRODUCTION DATA
Table 8-1 lists the supply configuration for these devices:
| INPUTS | OUTPUTS | ||||
|---|---|---|---|---|---|
| VDD | VIO | EN/FLT | BUS OUTPUT (CANH/CANL) | RXD | VISOOUT(2) |
| < VDD(UVLO+) | >VIO(UVLO+) | X | High-Z | Recessive (Default High) | OFF |
| >VDD(UVLO+) | <VIO(UVLO+) | X | High-Z | Recessive (Default High) | Invalid Operation |
| 5V | 1.71V to 5.5V | H or Open | Per Device Mode (1) and TXD | Mirrors Bus | 5V |
| 5V | 1.71V to 5.5V | L | High-Z | Recessive (Default High) | OFF |
Table 8-2 shows the different driver functional modes:
| INPUTS | OUTPUTS | ||||||
|---|---|---|---|---|---|---|---|
| VDD(1) | VIO | EN/FLT | STB | INPUT TXD | CANH (3) | CANL (3) | DRIVEN BUS STATE |
| PU | PU | H or Open | L | L | H | L | Dominant |
| H or Open | Z | Z | Recessive | ||||
| H or Open | X | Hi-Z | Hi-Z | Weak pull-down to ground | |||
| L | X | X | Hi-Z | Hi-Z | Weak pull-down to ground | ||
| PD | PU | X | X | X | Hi-Z | Hi-Z | Weak pull-down to ground |
| PU | PD(2) | X | X | X | Invalid Operation | ||
At Normal mode (STB = L), the CAN outputs follow the logic states at data input, TXD. A logic low at the TXD input causes the CAN output to go dominant. Therefore the differential output voltage defined by Equation 2 is positive. A logic high at the TXD input causes the CAN BUS to go recessive. Therefore the differential output voltage defined by Equation 2 is negative.
At Standby mode (STB = H or Open), both outputs go to the high-impedance (Hi-Z) state. The logic state at the TXD pin is irrelevant when this mode. The driver is disabled (bus outputs are in the Hi-Z) by default when the STB pin is left open. The TXD pin has an internal pullup resistor.
Table 8-3 shows the different receiver functional modes:
| INPUTS | OUTPUT | |||||
|---|---|---|---|---|---|---|
| VDD(1) | VIO | EN/FLT | STB | CAN DIFFERENTIAL INPUTS VID = VCANH- VCANL | BUS STATE | RXD (3) |
| PU | PU | H or Open | L | VID > 0.9V | Dominant | L |
| 0.5V< VID < 0.9V | Undefined | Undefined | ||||
| VID < 0.5V | Recessive | H | ||||
| H or Open | VID > 1.15V | Dominant | H (L if a remote wake event occurred) | |||
| 0.4V< VID < 1.15V | Undefined | |||||
| VID < 0.4V | Recessive | |||||
| X | Open (VID = 0V) | Open | H | |||
| L | X | X | X | Hi-Z | ||
| PD | PU | X | X | X | X | Hi-Z |
| PU | PD(2) | X | X | X | X | Invalid Operation |
At Normal mode (STB = L), the receiver output, RXD, goes low when the differential input voltage defined by Equation 3 is greater than the positive input threshold, VIT+. The receiver output, RXD, goes high when the differential input voltage defined by Equation 3 is less than the negative input threshold, VIT–. If the VID voltage is between the VIT+ and VIT– thresholds, the output is indeterminate.
At Standby mode (STB = H or Open), RXD output goes high and if a remote wake-up event occurs, RXD output goes low.
Other device feature functional states are shown inTable 8-4 and Table 8-5 below:
| INPUTS | OUTPUT | ||
|---|---|---|---|
| VDD | VIO | EN/FLT | VISOOUT |
| PU | PU | H or Open | 5V |
| PU | PU | L | OFF |
| INPUTS | OUTPUT | Comments | |||
|---|---|---|---|---|---|
| VDD(1)(2) | VIO | EN/FLT | IN | OUT | |
| PU | PU | H or Open | H | H | Output channel assumes logic state governed by IN |
| L | L | ||||
| Open | L | Default state | |||
| L | X | Hi-Z | Device is in disabled state when either of VDD or VIO is missing | ||
| PD | PU | X | X | Hi-Z | |
| PU | PD | X | X | Invalid Operation | |