SLLSFG4E December 2019 – May 2022 ISO6740-Q1 , ISO6741-Q1 , ISO6742-Q1
PRODUCTION DATA
Orderable Device | Status(1) | Package Type | Package Drawing | Pins | Package Qty | Eco Plan(2) | Lead/Ball Finish(6) | MSL Peak Temp(3) | Op Temp (°C) | Device Marking(4)(5) |
---|---|---|---|---|---|---|---|---|---|---|
ISO6740QDWRQ1 | ACTIVE | SOIC | DW | 16 | 2000 | Green (RoHS & no Sb/Br) | NIPDAU | Level-2-260C-1 YEAR | --40 to 125 | ISO6740 |
ISO6740FQDWRQ1 | ACTIVE | SOIC | DW | 16 | 2000 | Green (RoHS & no Sb/Br) | NIPDAU | Level-2-260C-1 YEAR | --40 to 125 | ISO6740F |
ISO6741QDWRQ1 | ACTIVE | SOIC | DW | 16 | 2000 | Green (RoHS & no Sb/Br) | NIPDAU | Level-2-260C-1 YEAR | --40 to 125 | ISO6741 |
ISO6741FQDWRQ1 | ACTIVE | SOIC | DW | 16 | 2000 | Green (RoHS & no Sb/Br) | NIPDAU | Level-2-260C-1 YEAR | --40 to 125 | ISO6741F |
ISO6742QDWRQ1 | ACTIVE | SOIC | DW | 16 | 2000 | Green (RoHS & no Sb/Br) | NIPDAU | Level-2-260C-1 YEAR | --40 to 125 | ISO6742 |
ISO6742FQDWRQ1 | ACTIVE | SOIC | DW | 16 | 2000 | Green (RoHS & no Sb/Br) | NIPDAU | Level-2-260C-1 YEAR | --40 to 125 | ISO6742F |