SLLSFG4E December 2019 – May 2022 ISO6740-Q1 , ISO6741-Q1 , ISO6742-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
tPLH, tPHL | Propagation delay time | @100kbps See Figure 8-1 |
11 | 18 | ns | ||
PWD | Pulse width distortion(1) |tPHL – tPLH| | 0.5 | 7 | ns | |||
tsk(o) | Channel-to-channel output skew time(2) | Same-direction channels | 6 | ns | |||
tsk(pp) | Part-to-part skew time(3) | 7 | ns | ||||
tr | Output signal rise time | See Figure 8-1 | 1.6 | 3.2 | ns | ||
tf | Output signal fall time | 1.6 | 3.2 | ns | |||
tPHZ | Disable propagation delay, high-to-high impedance output | See Figure 8-2 | 23.2 | 34.4 | ns | ||
tPLZ | Disable propagation delay, low-to-high impedance output | 23.2 | 34.4 | ns | |||
tPZH | Enable propagation delay, high impedance-to-high output for ISO674x | 16.6 | 23 | ns | |||
tPZL | Enable propagation delay, high impedance-to-low output for ISO674x | 16.6 | 23 | ns | |||
tPU | Time from UVLO to valid output data | 300 | us | ||||
tDO | Default output delay time from input power loss | Measured from the time VCC goes below 1.2V. See Figure 8-3 | 0.1 | 0.3 | us | ||
tie | Time interval error | 216 – 1 PRBS data at 50 Mbps | 1 | ns |