SLLSFG4E December 2019 – May 2022 ISO6740-Q1 , ISO6741-Q1 , ISO6742-Q1
PRODUCTION DATA
Table 9-2 lists the functional modes for the ISO674x-Q1 devices.
VCCI(1) | VCCO | INPUT (INx) (3) | OUTPUT ENABLE (ENx) | OUTPUT (OUTx) | COMMENTS |
---|---|---|---|---|---|
PU | PU | H | H or open | H | Normal Operation: A channel output assumes the logic state of its input. |
L | H or open | L | |||
Open | H or open | Default | Default mode: When INx is open, the corresponding channel output goes to its default logic state. Default is High for ISO674x-Q1 and Low for ISO674x-Q1 with F suffix. | ||
X | PU | X | L | Z | A low value of output enable causes the outputs to be high-impedance. |
PD | PU | X | H or open | Default | Default mode: When VCCI is unpowered, a channel output assumes the logic state based on the selected default option. Default is High for ISO674x-Q1 and Low for ISO674x-Q1 with F suffix. When VCCI transitions from unpowered to powered-up, a channel output assumes the logic state of the input. When VCCI transitions from powered-up to unpowered, channel output assumes the selected default state. |
X | PD | X | X | Undetermined | When VCCO is unpowered, a channel output is undetermined(2). When VCCO transitions from unpowered to powered-up, a channel output assumes the logic state of the input. |