A. The input pulse is supplied
by a generator having the following characteristics: PRR ≤ 50kHz, 50% duty
cycle, tr ≤ 1ns, tf ≤
1ns, ZO = 50Ω. At the input,
50Ω resistor is required to terminate INx (input) generator signal. The 50Ω
resistor is not needed in the actual application.
B. CL = 0pF and includes instrumentation and fixture
capacitance within ±20%.
Figure 7-1 Switching Characteristics Test Circuit and Voltage Waveforms
A. CL = 0pF and includes instrumentation and fixture
capacitance within ±20%.
B. Power Supply Ramp Rate =
10mV/ns
Figure 7-2 Default Output Delay Time Test Circuit and Voltage Waveforms
A. CL = 0pF and includes instrumentation and fixture
capacitance within ±20%.
B. ENx = VCC, channels are enabled
during CMTI test.
Figure 7-3 Common-Mode Transient Immunity Test Circuit
A. The input pulse is supplied
by a generator having the following characteristics: PRR ≤ 10kHz, 50% duty
cycle, tr ≤ 3ns, tf ≤
3ns, ZO = 50Ω.
B. CL = 0pF and includes instrumentation and fixture
capacitance within ±20%.
Figure 7-4 Enable Propagation Delay Time Test Circuit and Waveform