SLLSFV3 December 2025 ISO6041
ADVANCE INFORMATION
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| DW-16 (Wide-SOIC) Package | ||||||
| IS | Safety input, output, or supply current | RθJA = 71.8°C/W, VI = 5.5V, TJ = 150°C, TA = 25°C | 316.5 | mA | ||
| RθJA = 71.8°C/W, VI = 3.6V, TJ = 150°C, TA = 25°C | 483.6 | |||||
| RθJA = 71.8°C/W, VI = 2.75V, TJ = 150°C, TA = 25°C | 633.1 | |||||
| RθJA = 71.8°C/W, VI = 1.89V, TJ = 150°C, TA = 25°C | 921.1 | |||||
| PS | Safety input, output, or total power | RθJA = 71.8°C/W, TJ = 150°C, TA = 25°C | 1740.9 | mW | ||
| TS | Maximum safety temperature | 150 | °C | |||