SLLSFV3 December 2025 ISO6041
ADVANCE INFORMATION
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| VOH(OUTx) | OUTx (output) high-level output voltage | IOH = -2mA; See Section 7 | VCCO - 0.2 (1) | V | ||
| VOL(OUTx) | OUTx (output) low-level output voltage | IOL = 2mA; See Section 7 | 0.2 | V | ||
| VIT+(INx) | INx (input) switching threshold voltage, rising | 0.7 × VCCI(1) | V | |||
| VIT-(INx) | INx (input) switching threshold voltage, falling | 0.3 × VCCI | V | |||
| VI_HYS(INx) | INx (input) switching threshold voltage hysteresis | 0.02 × VCCI | 0.07 × VCCI | V | ||
| II(INx) | INx (input) input current (default high device, with H suffix) | HIGH Input Current: VIH = VCCI (1) at INx (leakage current) | 1 | µA | ||
| LOW Input Current: VIL = 0V at INx (leakage and current through default high pull-up resistance) | -10 | |||||
| INx (input) input current (default low device, with L suffix) | HIGH Input Current: VIH = VCCI (1) at INx (leakage and current through default low pull-down resistance) | 10 | ||||
| LOW Input Current: VIL = 0V at INx (leakage current) | -1 | |||||
| VIH(ENx) | ENx (enable) threshold voltage, rising | 0.7 × VCCI(1) | V | |||
| VIL(ENx) | ENx (enable) threshold voltage, falling | 0.3 × VCCI | V | |||
| VI_HYS(ENx) | ENx (enable) threshold voltage hysteresis | 0.02 × VCCI | 0.04 × VCCI | V | ||
| II(ENx) | ENx (enable) input current (integrated pull-up) | HIGH Input Current: VIH = VCCI (1) at ENx (leakage current) | 1 | µA | ||
| LOW Input Current: VIL = 0V at ENx (leakage and current through default high pull-up resistance) | -10 | |||||
| CMTI | Common mode transient immunity | VI = VCC or 0V, VCM = 1200V, VENx = VCC; See Section 7 | 50 | 125 | kV/µs | |
| Ci | Input Capacitance (2) | VI = VCC/ 2 + 0.4×sin(2πft), f = 2MHz, VCC = 3.3V | 1.6 | pF | ||