SLLSFV3 December 2025 ISO6041
ADVANCE INFORMATION
| PARAMETER | TEST CONDITIONS | SUPPLY CURRENT | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| ISO6041d (d = H for default high and d = L for default low) | |||||||
| Supply current - DC signal (2) | VI = VCC1 (1) (default high device, H); VI = 0V (default low device, L) | ICC1 | 1.17 | mA | |||
| ICC2 | 1.32 | ||||||
| VI = 0V (default high device, H); VI = VCC1 (default low device, L) | ICC1 | 1.17 | |||||
| ICC2 | 1.32 | ||||||
| Supply current - AC signal (3) | All channels switching with square wave clock input; CL = 0pF | 1Mbps | ICC1 | 1.17 | |||
| ICC2 | 1.32 | ||||||
| 10Mbps | ICC1 | 2.03 | |||||
| ICC2 | 2.13 | ||||||
| 25Mbps | ICC1 | 3.31 | |||||
| ICC2 | 3.34 | ||||||
| 100Mbps | ICC1 | 9.73 | |||||
| ICC2 | 9.41 | ||||||