SLLSFV3 December 2025 ISO6041
ADVANCE INFORMATION
Table 8-1 provides an overview of the device features.
| PART NUMBER | CHANNEL DIRECTION | MAXIMUM DATA RATE | DEFAULT OUTPUT | PACKAGE |
|---|---|---|---|---|
| ISO6041H | 3 Forward 1 Reverse | 200Mbps | High | DW-16 |
| ISO6041L | 3 Forward 1 Reverse | 200Mbps | Low | DW-16 |