SLLSFV3 December 2025 ISO6041
ADVANCE INFORMATION
| DEVICE NAME | TOTAL CHANNELS | REVERSE CHANNELS | DEFAULT OUTPUT | PACKAGE | CREEPAGE & CLEARANCE | VDE RATING | UL VISO |
|---|---|---|---|---|---|---|---|
| ISO6040HDWR | 4 | 0 | HIGH | Wide-SOIC (DW-16) | >8.15mm | Reinforced | 5000VRMS |
| ISO6040LDWR | LOW | ||||||
| ISO6041HDWR | 1 | HIGH | |||||
| ISO6041LDWR | LOW | ||||||
| ISO6042HDWR | 2 | HIGH | |||||
| ISO6042LDWR | LOW |