SLLSFV3B December 2025 – August 2026 ISO6040 , ISO6041 , ISO6042
PRODMIX
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| DW-16 (Wide-SOIC) Package | ||||||
| IS | Safety input, output, or supply current | RθJA = 71.8°C/W, VI = 5.5V, TJ = 150°C, TA = 25°C | 316.5 | mA | ||
| RθJA = 71.8°C/W, VI = 3.6V, TJ = 150°C, TA = 25°C | 483.6 | |||||
| RθJA = 71.8°C/W, VI = 2.75V, TJ = 150°C, TA = 25°C | 633.1 | |||||
| RθJA = 71.8°C/W, VI = 1.89V, TJ = 150°C, TA = 25°C | 921.1 | |||||
| PS | Safety input, output, or total power | RθJA = 71.8°C/W, TJ = 150°C, TA = 25°C | 1740.9 | mW | ||
| TS | Maximum safety temperature | 150 | °C | |||
| DFP-16 (Wide-SSOP) Package | ||||||
| IS | Safety input, output, or supply current | RθJA = 97.2°C/W, VI = 5.5V, TJ = 150°C, TA = 25°C | 233.8 | mA | ||
| IS | RθJA = 97.2°C/W, VI = 3.6V, TJ = 150°C, TA = 25°C | 357.2 | ||||
| IS | RθJA = 97.2°C/W, VI = 2.75V, TJ = 150°C, TA = 25°C | 467.6 | ||||
| IS | RθJA = 97.2°C/W, VI = 1.89V, TJ = 150°C, TA = 25°C | 680.4 | ||||
| PS | Safety input, output, or total power | RθJA = 97.2°C/W, TJ = 150°C, TA = 25°C | 1286.0 | mW | ||
| TS | Maximum safety temperature | 150 | °C | |||
| DBQ-16 (SSOP) Package | ||||||
| IS | Safety input, output, or supply current | RθJA = 91.8°C/W, VI = 5.5V, TJ = 150°C, TA = 25°C | 247.6 | mA | ||
| IS | RθJA = 91.8°C/W, VI = 3.6V, TJ = 150°C, TA = 25°C | 378.2 | ||||
| IS | RθJA = 91.8°C/W, VI = 2.75V, TJ = 150°C, TA = 25°C | 495.1 | ||||
| IS | RθJA = 91.8°C/W, VI = 1.89V, TJ = 150°C, TA = 25°C | 720.5 | ||||
| PS | Safety input, output, or total power | RθJA = 91.8°C/W, TJ = 150°C, TA = 25°C | 1361.7 | mW | ||
| TS | Maximum safety temperature | 150 | °C | |||