SLLSFV3B December 2025 – August 2026 ISO6040 , ISO6041 , ISO6042
PRODMIX
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| tPLH, tPHL | Propagation delay time | at 100kbps See Section 7 |
14.5 | ns | |||
| PWD | Pulse width distortion(1) |tPHL – tPLH| | 1.2 | |||||
| tsk(o) | Channel-to-channel output skew time(2) | Same-direction channels | 1.2 | ||||
| Opposite-direction channels | 1.2 | ||||||
| tsk(pp) | Part-to-part skew time(3) | 5 | |||||
| tr | Output signal rise time | See Section 7 | 5 | ||||
| tf | Output signal fall time | 5 | |||||
| tPHZ | Disable propagation delay, high-to-high impedance output | 44 | |||||
| tPLZ | Disable propagation delay, low-to-high impedance output | 44 | |||||
| tPZH | Enable propagation delay, high impedance-to-high output for device versions with Enable (EN) | See Section 7 | 41 | ns | |||
| tPZL | Enable propagation delay, high impedance-to-low output for device versions with Enable (EN) | 44 | |||||
| tPU | Time from VCC UVLO to valid output data | VCC ramp < 1µs | 80 | µs | |||
| tDO | Default output delay time from input power loss | Measured from the time VCC goes below VCC_UVLO–(MIN). See Section 7 | 20 | µs | |||
| tie | Time interval error | 216 – 1 PRBS data at 200Mbps, CL as defined in Recommended Operating Conditions, one channel switching | 195 | ps | |||
| tJCLK(RMS) | Clock Jitter (RMS) | 10MHz clock input, rising/falling edges, CL as defined in Recommended Operating Conditions, one channel switching | 7 | ps | |||