SLLSFV3B December 2025 – August 2026 ISO6040 , ISO6041 , ISO6042
PRODMIX
| PARAMETER | TEST CONDITIONS | SUPPLY CURRENT | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| ISO6040d (d = H for default high and d = L for default low) | |||||||
| Supply current - DC signal (2) | VI = VCC1 (1)(default high device, H); VI = 0V (default low device, L) | ICC1 | 0.98 | mA | |||
| ICC2 | 1.45 | ||||||
| VI = 0V (default high device, H); VI = VCC1 (default low device, L) | ICC1 | 0.98 | |||||
| ICC2 | 1.45 | ||||||
| Supply current - AC signal (3) | All channels switching with square wave clock input; CL = 0pF | 1Mbps | ICC1 | 0.98 | |||
| ICC2 | 1.45 | ||||||
| 10Mbps | ICC1 | 1.86 | |||||
| ICC2 | 2.24 | ||||||
| 25Mbps | ICC1 | 3.18 | |||||
| ICC2 | 3.42 | ||||||
| 100Mbps | ICC1 | 9.77 | |||||
| ICC2 | 9.31 | ||||||
| ISO6041d (d = H for default high and d = L for default low) | |||||||
| Supply current - DC signal (2) | VI = VCC1 (1) (default high device, H); VI = 0V (default low device, L) | ICC1 | 0.85 | 1.17 | mA | ||
| ICC2 | 0.95 | 1.32 | |||||
| VI = 0V (default high device, H); VI = VCC1 (default low device, L) | ICC1 | 0.85 | 1.17 | ||||
| ICC2 | 0.95 | 1.32 | |||||
| Supply current - AC signal (3) | All channels switching with square wave clock input; CL = 0pF | 1Mbps | ICC1 | 0.88 | 1.17 | ||
| ICC2 | 1 | 1.32 | |||||
| 10Mbps | ICC1 | 1.4 | 1.75 | ||||
| ICC2 | 1.4 | 1.74 | |||||
| 25Mbps | ICC1 | 2.2 | 2.74 | ||||
| ICC2 | 2 | 2.56 | |||||
| 100Mbps | ICC1 | 6.4 | 7.76 | ||||
| ICC2 | 5.3 | 6.64 | |||||
| ISO6042d (d = H for default high and d = L for default low) | |||||||
| Supply current - DC signal (2) | VI = VCC1 (1) (default high device, H); VI = 0V (default low device, L) | ICC1 | 1.14 | mA | |||
| ICC2 | 1.12 | ||||||
| VI = 0V (default high device, H); VI = VCC1 ((default low device, L) | ICC1 | 1.14 | |||||
| ICC2 | 1.12 | ||||||
| Supply current - AC signal (3) | All channels switching with square wave clock input; CL = 0pF | 1Mbps | ICC1 | 1.14 | |||
| ICC2 | 1.12 | ||||||
| 10Mbps | ICC1 | 1.97 | |||||
| ICC2 | 1.95 | ||||||
| 25Mbps | ICC1 | 3.22 | |||||
| ICC2 | 3.20 | ||||||
| 100Mbps | ICC1 | 9.46 | |||||
| ICC2 | 9.45 | ||||||