SLLSFV3B December 2025 – August 2026 ISO6040 , ISO6041 , ISO6042
PRODMIX
| VDE | UL | CQC | TUV |
|---|---|---|---|
| Plan to certify according to DIN EN IEC 60747-17 (VDE 0884-17) | Plan to certify according to UL 1577 and CSA CAS Notice No. 5A | Plan to certify according to GB4943.1 | Plan to certify according to EN 61010-1 and EN 62368-1 |
| Certificate planned | Certificate planned | Certificate planned | Certificate planned |