SLLSFV3B December 2025 – August 2026 ISO6040 , ISO6041 , ISO6042
PRODMIX
| PARAMETER | TEST CONDITIONS | SUPPLY CURRENT | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| ISO6040d (d = H for default high and d = L for default low) | |||||||
| Supply current - DC signal (2) | VI = VCC1 (1)(default high device, H); VI = 0V (default low device, L) | ICC1 | 0.97 | mA | |||
| ICC2 | 1.44 | ||||||
| VI = 0V (default high device, H); VI = VCC1 (default low device, L) | ICC1 | 0.97 | |||||
| ICC2 | 1.44 | ||||||
| Supply current - AC signal (3) | All channels switching with square wave clock input; CL = 0pF | 1Mbps | ICC1 | 0.97 | |||
| ICC2 | 1.44 | ||||||
| 10Mbps | ICC1 | 1.77 | |||||
| ICC2 | 2.01 | ||||||
| 25Mbps | ICC1 | 2.97 | |||||
| ICC2 | 2.86 | ||||||
| 100Mbps | ICC1 | 9.00 | |||||
| ICC2 | 7.13 | ||||||
| ISO6041d (d = H for default high and d = L for default low) | |||||||
| Supply current - DC signal (2) | VI = VCC1 (1) (default high device, H); VI = 0V (default low device, L) | ICC1 | 0.83 | 1.16 | mA | ||
| ICC2 | 0.94 | 1.30 | |||||
| VI = 0V (default high device, H); VI = VCC1 (default low device, L) | ICC1 | 0.83 | 1.16 | ||||
| ICC2 | 0.93 | 1.30 | |||||
| Supply current - AC signal (3) | All channels switching with square wave clock input; CL = 0pF | 1Mbps | ICC1 | 0.86 | 1.16 | ||
| ICC2 | 0.97 | 1.30 | |||||
| 10Mbps | ICC1 | 1.3 | 1.69 | ||||
| ICC2 | 1.3 | 1.64 | |||||
| 25Mbps | ICC1 | 2.1 | 2.62 | ||||
| ICC2 | 1.9 | 2.28 | |||||
| 100Mbps | ICC1 | 6.2 | 7.30 | ||||
| ICC2 | 4.6 | 5.50 | |||||
| ISO6042d (d = H for default high and d = L for default low) | |||||||
| Supply current - DC signal (2) | VI = VCC1 (1) (default high device, H); VI = 0V (default low device, L) | ICC1 | 1.13 | mA | |||
| ICC2 | 1.11 | ||||||
| VI = 0V (default high device, H); VI = VCC1 ((default low device, L) | ICC1 | 1.13 | |||||
| ICC2 | 1.11 | ||||||
| Supply current - AC signal (3) | All channels switching with square wave clock input; CL = 0pF | 1Mbps | ICC1 | 1.13 | |||
| ICC2 | 1.11 | ||||||
| 10Mbps | ICC1 | 1.81 | |||||
| ICC2 | 1.80 | ||||||
| 25Mbps | ICC1 | 2.84 | |||||
| ICC2 | 2.82 | ||||||
| 100Mbps | ICC1 | 7.99 | |||||
| ICC2 | 7.97 | ||||||