The following typical eye diagrams of
the ISO6163 family of devices indicates low jitter and
wide open eye at the maximum data rate of 50Mbps for
the high-speed channels.

Horizontal 5ns
/ division, Vertical 1V / division.
Figure 8-3 High-Speed Channel Eye Diagram at 50Mbps PRBS 216 – 1, 5V and
25°C 
Horizontal 5ns / division,
Vertical 0.5V / division.
Figure 8-5 High-Speed Channel Eye Diagram at 50Mbps PRBS 216 – 1, 2.5V and
25°C 
Horizontal 5ns / division,
Vertical 0.5V / division.
Figure 8-4 High-Speed Channel Eye Diagram at 50Mbps PRBS 216 – 1, 3.3V and
25°C