SLLSFX1B September 2024 – February 2025 ISO6163
PRODUCTION DATA
To design with these devices, use the parameters listed in Table 8-1.
| PARAMETER | VALUE |
|---|---|
| Supply voltage, VCC1 and VCC2 | 2.5V to 5.5V |
| Decoupling capacitor between VCC1 and GND1 | 0.1µF |
| Decoupling capacitor from VCC2 and GND2 | 0.1µF |