SLLSFX1B September   2024  – February 2025 ISO6163

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Thermal Information
    5. 5.5  Power Ratings
    6. 5.6  Insulation Specifications
    7. 5.7  Safety-Related Certifications
    8. 5.8  Safety Limiting Values
    9. 5.9  Electrical Characteristics—5V Supply (±10%)
    10. 5.10 Supply Current Characteristics—5V Supply (±10%)
    11. 5.11 Electrical Characteristics—3.3V Supply (±10%)
    12. 5.12 Supply Current Characteristics—3.3V Supply (±10%)
    13. 5.13 Electrical Characteristics—2.5V Supply (Minimum)
    14. 5.14 Supply Current Characteristics—2.5V Supply  (Minimum)
    15. 5.15 Switching Characteristics—5V Supply (±10%)
    16. 5.16 Switching Characteristics—3.3V Supply (±10%)
    17. 5.17 Switching Characteristics—2.5V Supply (Minimum)
    18. 5.18 Insulation Characteristics Curves
    19. 5.19 Typical Characteristics
      1. 5.19.1 Typical Characteristics: Supply Current ACTIVE state
      2. 5.19.2 Typical Characteristics: High-Speed Channels (ACTIVE state)
      3. 5.19.3 Typical Characteristics: Supply Current STANDBY State
      4. 5.19.4 Typical Characteristics: Low-Speed Control Channels (ACTIVE and STANDBY States)
      5. 5.19.5 Typical Characteristics: Undervoltage Threshold
  7. Parameter Measurement Information
  8. Detailed Description
    1. 7.1 Overview
      1. 7.1.1 Functional Block Diagram
      2. 7.1.2 Feature Description
    2. 7.2 High-Speed Data Channels: A, B, E and F
    3. 7.3 Low-Speed Control Channels With Automatic Enable: C and D
      1. 7.3.1 Low-Speed Control Channels: Timing and Level Details for Automatic Enable
      2. 7.3.2 Low-Speed Control Channels: Considerations if Used for Data
      3. 7.3.3 Low-Speed Control Channels: Considerations During Power Up and Device Reset Events
    4. 7.4 Device Functional Modes
      1. 7.4.1 Device I/O Schematics
  9. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curves
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
        1. 8.4.1.1 PCB Material
      2. 8.4.2 Layout Example
  10. Device and Documentation Support
    1. 9.1 Documentation Support
      1. 9.1.1 Related Documentation
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Description

The ISO6163 devices are high-performance, six-channel digital isolators designed for high energy efficiency and cost-sensitive applications requiring up to 5000VRMS isolation ratings per UL 1577. These devices are also certified by VDE, TUV, CSA, and CQC.

The ISO6163 devices are optimized with low quiescent current and bi-directional automatic enable of the high speed data channels for use in high energy efficiency applications such as appliances, battery monitoring, metering and grid.

These devices are designed with low power consumption, high electromagnetic immunity and low emissions while isolating CMOS or LVCMOS digital I/O signals such as: GPIOs, SPI (ADC, DAC, other peripherals), UART, RS-485, RS-232, and CAN . Each channel has a logic input and output buffer separated by TI's proprietary silicon dioxide (SiO2) isolation barrier.

The ISO6163 device has three forward channels and three reverse-direction channels. This device provides two low speed data channels with bi-directional automatic enable control functionality. The low speed control channels automatically enable the high speed channels when needed or turn them off (outputs high impedance) to further reduce power consumption when high speed data transfer is not needed by the system. In the event of input power or signal loss, the default output level is high for devices without suffix F and low for devices with suffix F.

Package Information
PART NUMBER(1) PACKAGE PACKAGE SIZE(2)
ISO6163 DW (SOIC, 16) 10.30mm × 10.30mm
For more information, see Section 11.
The package size (length × width) is a nominal value and includes pins, where applicable.
ISO6163 Simplified SchematicSimplified Schematic