SLLSFX1B September 2024 – February 2025 ISO6163
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| PD | Maximum power dissipation (both sides) | VCC1 = VCC2 = 5.5V, TJ = 150°C, CL = 15pF, Input a 25MHz 50% duty cycle square wave | 120 | mW | ||
| PDx | Maximum power dissipation (side-1 or side-2) | 60 | mW | |||