SLLSFX1B September 2024 – February 2025 ISO6163
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| VCC1(1) | Supply Voltage Side 1 | 2.5 | 5.5 | V | ||
| VCC2(1) | Supply Voltage Side 2 | 2.5 | 5.5 | V | ||
| Vcc (UVLO+) | UVLO threshold when supply voltage is rising | 2.45 | V | |||
| Vcc (UVLO-) | UVLO threshold when supply voltage is falling | 2.09 | V | |||
| Vhys (UVLO) | Supply voltage UVLO hysteresis | 0.08 | V | |||
| VIH | High level Input voltage | 0.7 x VCCI(2) | VCCI(2) | V | ||
| VIL | Low level Input voltage | 0 | 0.3 x VCCI(2) | V | ||
| IOH | High level output current | VCCO(2) = 5V | -4 | mA | ||
| VCCO(2) = 3.3V | -4 | mA | ||||
| VCCO(2) = 2.5V | -2 | mA | ||||
| IOL | Low level output current | VCCO(2) = 5V | 4 | mA | ||
| VCCO(2) = 3.3V | 4 | mA | ||||
| VCCO(2) = 2.5V | 2 | mA | ||||
| DR | Data Rate for channels A, B, E, and F | 0 | 50 | Mbps | ||
| Data Rate for channels C and D | 0 | 4 | ||||
| TA | Ambient temperature | -40 | 25 | 125 | °C | |