SLLSFX4A February 2025 – February 2025 TCAN857-Q1
PRODUCTION DATA
The TCAN857-Q1 is a high speed controller area network (CAN) transceiver that meets the physical layer requirements of the ISO 11898-2:2024 high-speed CAN specification. The transceiver is designed for classical CAN and CAN FD networks up to 5 megabits per second (Mbps).
The transceiver supports two modes of operation; normal mode and silent mode. The transceiver also includes many protection and diagnostic features including thermal shutdown (TSD), TXD-dominant timeout (DTO), and bus fault protection up to ±40V. The device has defined fail-safe behavior in supply under-voltage or floating pin scenarios.
The transceiver features an integrated level shifter on the VIO pin which supplies internal logic-level translation for interfacing the transceiver I/Os directly to 3.3V, or 5V logic level. These transceivers are not only available in industry-standard SOIC-8 and VSON-8 packages, but also have a space-saving small footprint SOT-23 package option.
| PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) |
|---|---|---|
| TCAN857-Q1 | SOIC (D) | 4.9mm x 6mm |
| VSON (DRB) (8) | 3mm x 3mm | |
| SOT-23 (DDF) (8) | 2.9mm x 2.8mm |
| Device Number | Low Voltage I/O Logic Support on Pin 5 | Pin 8 Mode Selection |
|---|---|---|
| TCAN857-Q1 | No | Silent mode |
| TCAN857V-Q1 | Yes | Silent mode |