SLLSFX4A February 2025 – February 2025 TCAN857-Q1
PRODUCTION DATA
The device has two main operating modes; normal mode and silent mode. Operating mode selection is made by applying a high or low level to the S pin.
| S | Device Mode | Driver | Receiver | RXD Pin |
|---|---|---|---|---|
| High | Silent mode | Disabled | Enabled | Mirrors bus state |
| Low | Normal Mode | Enabled | Enabled |