SLLU397 April 2025
The TXD (pin 1) of the transceiver, transmit data, is routed to J2. The signal path to the J2 header is pre-installed with a 100nF filtering capacitor, C2. An optional pullup resistor to VIO can be installed on R3, and an optional pulldown resistor to GND can be installed on R4.