SLLU397 April   2025

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  6. 2Hardware
    1.     Jumper Information
    2. 2.1 EVM Setup and Operation
      1. 2.1.1 Overview and Basic Operation Settings
        1. 2.1.1.1  Power Supply Inputs VBAT, VCC and VIO
        2. 2.1.1.2  I/O Headers (J2, J4)
        3. 2.1.1.3  Pin 14
        4. 2.1.1.4  TXD Input
        5. 2.1.1.5  RXD Output
        6. 2.1.1.6  Pin 11
        7. 2.1.1.7  Pin 6
        8. 2.1.1.8  Pin 8
        9. 2.1.1.9  Pin 7
        10. 2.1.1.10 WAKE Pin
        11. 2.1.1.11 SIC Network Configuration (J10 and J11)
      2. 2.1.2 Using CAN Bus Load, Termination, and Protection Configurations
      3. 2.1.3 Using Customer Installable I/O Options for Current Limiting, Pullup and Pulldown, Noise Filtering
  7. 3Hardware Design Files
    1. 3.1 Schematics
    2. 3.2 PCB Layouts
    3. 3.3 Bill of Materials (BOM)
  8. 4Additional Information
    1. 4.1 Trademarks

Pin 7

Pin 7 of the transceiver is normally a high voltage output to control external regulators (INH) or a split ouput for external regulators combined with LIMP home mode (INH/LIMP). The signal path to the J4 header is pre-installed with a 100 kΩ pulldown resistor, R17. An optional filtering capacitor can be installed on C8.