SLLU397 April 2025 TCAN1043-Q1 , TCAN1043G-Q1 , TCAN1043H-Q1 , TCAN1043HG-Q1 , TCAN1043N-Q1 , TCAN1144-Q1 , TCAN1145-Q1 , TCAN1146-Q1 , TCAN1463-Q1 , TCAN1473-Q1 , TCAN1473A-Q1
The universal 14-pin CAN EVM provides users with the ability to evaluate all the TI 14-pin CAN transceiver families. The universal 14-pin CAN EVM is configurable for use with all the TI 14-pin CAN transceiver families by populating the transceiver and setting jumpers on the EVM.
This EVM also has the footprints for a SIC network, which can be connected to the CAN bus lines via user-installed J10 and J11. Connecting the SIC network to CANH and CANL simulates a noisy CAN bus by adding more reflections and ringing to the signals. This can be used to test the reliability of the transceiver in a very noisy environment.