SLLU397 April   2025 TCAN1043-Q1 , TCAN1043G-Q1 , TCAN1043H-Q1 , TCAN1043HG-Q1 , TCAN1043N-Q1 , TCAN1144-Q1 , TCAN1145-Q1 , TCAN1146-Q1 , TCAN1463-Q1 , TCAN1473-Q1 , TCAN1473A-Q1

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  6. 2Hardware
    1.     Jumper Information
    2. 2.1 EVM Setup and Operation
      1. 2.1.1 Overview and Basic Operation Settings
        1. 2.1.1.1  Power Supply Inputs VBAT, VCC and VIO
        2. 2.1.1.2  I/O Headers (J2, J4)
        3. 2.1.1.3  Pin 14
        4. 2.1.1.4  TXD Input
        5. 2.1.1.5  RXD Output
        6. 2.1.1.6  Pin 11
        7. 2.1.1.7  Pin 6
        8. 2.1.1.8  Pin 8
        9. 2.1.1.9  Pin 7
        10. 2.1.1.10 WAKE Pin
        11. 2.1.1.11 SIC Network Configuration (J10 and J11)
      2. 2.1.2 Using CAN Bus Load, Termination, and Protection Configurations
      3. 2.1.3 Using Customer Installable I/O Options for Current Limiting, Pullup and Pulldown, Noise Filtering
  7. 3Hardware Design Files
    1. 3.1 Schematics
    2. 3.2 PCB Layouts
    3. 3.3 Bill of Materials (BOM)
  8. 4Additional Information
    1. 4.1 Trademarks

Specification

TI offers a broad portfolio of high speed (HS) CAN, CAN FD, and CAN SIC transceivers. These transceivers can range from single suppies 5V VCC only, 3.3V VCC only, and 5V VCC with I/O level shifting CAN transceivers. These CAN transceiver families include product mixes with varying features such as low-power standby modes with and without wake up, silent modes, loop back, and diagnostic modes.

The TI CAN EVM helps designers evaluate the operation and performance of various TI CAN transceivers in normal and SIC networks. The CAN EVM also provides bus termination, bus filtering, and protection concepts. The CAN EVM is easily configured by the user for the TI 14-pin CAN transceiver families as needed by jumper settings, simple soldering tasks, and replacement of standard components.