SLLU397 April 2025
| Designator | Quantity | Value | Description | PackageReference | PartNumber | Manufacturer |
|---|---|---|---|---|---|---|
| C1, C2, C4, C7, C12, C15, C18, C22 | 8 | 0.1uF | CAP, CERM, 0.1 uF, 16 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0603 | 603 | GCM188R71C104KA37J | MuRata |
| C5 | 1 | 4700pF | CAP, CERM, 4700 pF, 100 V, +/- 10%, X7R, 0805 | 805 | GRM219R72A472KA01D | MuRata |
| C8 | 1 | 0.022uF | CAP, CERM, 0.022 uF, 50 V, +/- 10%, X7R, 0805 | 805 | CC0805KRX7R9BB223 | Yageo America |
| C13 | 1 | 0.1uF | CAP, CERM, 0.1 µF, 100 V,+/- 10%, X7R, AEC-Q200 Grade 1, 0603 | 603 | HMK107B7104KAHT | Taiyo Yuden |
| C14 | 1 | 0.1uF | CAP, CERM, 0.1 uF, 100 V,+/- 10%, X7R, AEC-Q200 Grade 1, 0603 | 603 | GCJ188R72A104KA01D | MuRata |
| C16, C19 | 2 | 10uF | CAP, CERM, 10 uF, 16 V, +/- 20%, X5R, 0603 | 603 | GRM188R61C106MAALD | MuRata |
| C17, C20 | 2 | 1uF | CAP, CERM, 1 uF, 16 V, +/- 10%, X7R, 0603 | 603 | C1608X7R1C105K080AC | TDK |
| C21, C27 | 2 | 0.1uF | CAP, CERM, 0.1 uF, 100 V, +/- 10%, X7S, AEC-Q200 Grade 1, 0603 | 603 | CGA3E3X7S2A104K080AB | TDK |
| C25 | 1 | 10uF | CAP, CERM, 10 uF, 35 V, +/- 20%, X5R, 0603 | 603 | GRM188R6YA106MA73D | Murata |
| C26 | 1 | 1uF | CAP, CERM, 1 uF, 50 V, +/- 10%, X7R, 0603 | 603 | UMK107AB7105KA-T | Taiyo Yuden |
| D2 | 1 | Yellow | LED, Yellow, SMD | LED_0603 | 150060YS75000 | Wurth Elektronik |
| D3 | 1 | 40V | Diode, Schottky, 40 V, 2 A, AEC-Q101, SOD-123F | SOD-123F | SS24FL | Fairchild Semiconductor |
| H1, H2, H3, H4 | 4 | Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead | Screw | NY PMS 440 0025 PH | B&F Fastener Supply | |
| H5, H6, H7, H8 | 4 | Standoff, Hex, 0.5"L #4-40 Nylon | Standoff | 1902C | Keystone | |
| J1, J12 | 2 | Header, 2.54 mm, 4x1, Gold, TH | Header, 2.54 mm, 4x1, TH | PBC04SAAN | Sullins Connector Solutions | |
| J2 | 1 | Header, 100mil, 6x2, Gold, TH | 6x2 Header | TSW-106-07-G-D | Samtec | |
| J3 | 1 | D-Sub-9, 11Pos, Male, TH | D-Sub-9, 2rows, Male, TH | 09 65 162 6810 | Harting | |
| J4 | 1 | Header, 100mil, 2x2, Gold, TH | 2x2 Header | TSW-102-07-G-D | Samtec | |
| J5, J6, J7, J10, J11 | 5 | Header, 100mil, 2x1, Gold, TH | 2x1 Header | TSW-102-07-G-S | Samtec | |
| J8 | 1 | Header, 100mil, 6x1, Gold, TH | 6x1 Header | TSW-106-07-G-S | Samtec | |
| J13 | 1 | 1mm Uninsulated Shorting Plug, 10.16mm spacing, TH | Shorting Plug, 10.16mm spacing, TH | D3082-05 | Harwin | |
| J15, J16, J17, J18, J19, J20, J21 | 7 | 2 (1 x 2) Position Shunt Connector Open Top, Grip 0.100" (2.54mm) Gold | CONN_JUMPER | NPC02SXON-RC | Sullins Connector Solutions | |
| LBL1 | 1 | Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per roll | PCB Label 0.650 x 0.200 inch | THT-14-423-10 | Brady | |
| P1, P2, P3, P4 | 4 | Standard Banana Jack, Uninsulated, 15A | Banana Jack | 108-0740-001 | Cinch Connectivity | |
| Q1 | 1 | 20V | MOSFET, 2-CH, N-CH, 20 V, 6.7 A, DQK0006B (WSON-6) | DQK0006B | CSD85301Q2 | Texas Instruments |
| R1, R12 | 2 | 4.7k | RES, 4.7 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | 603 | CRCW06034K70JNEA | Vishay-Dale |
| R6, R10 | 2 | 0 | RES, 0, 5%, 0.25 W, AEC-Q200 Grade 0, 1206 | 1206 | CRCW12060000Z0EA | Vishay-Dale |
| R8, R9 | 2 | 60.4 | RES, 60.4, 1%, 0.25 W, 1206 | 1206 | RC1206FR-0760R4L | Yageo America |
| R11 | 1 | 120 | RES, 120, 1%, 1 W, AEC-Q200 Grade 0, 2512 | 2512 | CRCW2512120RFKEG | Vishay-Dale |
| R13 | 1 | 100k | RES, 100 k, 1%, 0.125 W, AEC-Q200 Grade 0, 0805 | 805 | CRCW0805100KFKEA | Vishay-Dale |
| R15 | 1 | 1.00Meg | RES, 1.00 M, 1%, 0.125 W, AEC-Q200 Grade 0, 0805 | 805 | ERJ-6ENF1004V | Panasonic |
| R17 | 1 | 100k | RES, 100 k, 0.1%, 0.1 W, 0603 | 603 | RG1608P-104-B-T5 | Susumu Co Ltd |
| R18 | 1 | 390 | RES, 390, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 | 402 | CRCW0402390RJNED | Vishay-Dale |
| R20 | 1 | 1.0k | RES, 1.0 k, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 | 402 | CRCW04021K00JNED | Vishay-Dale |
| R22 | 1 | 3.3k | RES, 3.3 k, 5%, 0.125 W, AEC-Q200 Grade 0, 0805 | 805 | CRCW08053K30JNEA | Vishay-Dale |
| R23 | 1 | 33.2k | RES, 33.2 k, 1%, 0.125 W, AEC-Q200 Grade 0, 0805 | 805 | CRCW080533K2FKEA | Vishay-Dale |
| R24 | 1 | 100k | RES, 100 k, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 | 402 | CRCW0402100KJNED | Vishay-Dale |
| S1 | 1 | Switch, Tactile, SPST-NO, 0.05A, 12V, TH | SW, SPST 3.5x5 mm | PTS635SL50LFS | C&K Components | |
| TP1, TP2, TP4, TP5, TP6, TP13 | 6 | Test Point, Multipurpose, White, TH | White Multipurpose Testpoint | 5012 | Keystone Electronics | |
| TP3, TP7 | 2 | Test Point, Multipurpose, Blue, TH | Blue Multipurpose Testpoint | 5127 | Keystone Electronics | |
| TP8, TP21 | 2 | Test Point, Multipurpose, Grey, TH | Grey Multipurpose Testpoint | 5128 | Keystone Electronics | |
| TP9, TP10, TP11, TP12, TP16, TP17, TP18, TP19 | 8 | Test Point, Multipurpose, Black, TH | Black Multipurpose Testpoint | 5011 | Keystone Electronics | |
| TP14, TP15, TP20, TP24 | 4 | Test Point, Multipurpose, Red, TH | Red Multipurpose Testpoint | 5010 | Keystone Electronics | |
| C3, C6 | 0 | 20pF | CAP, CERM, 20 pF, 100 V, +/- 5%, C0G/NP0, 0805 | 805 | 08051A200JAT2A | AVX |
| C8, C23 | 0 | 0.1uF | CAP, CERM, 0.1 µF, 100 V,+/- 10%, X7R, AEC-Q200 Grade 1, 0603 | 603 | HMK107B7104KAHT | Taiyo Yuden |
| C9, C10, C11 | 0 | 220pF | CAP, CERM, 220 pF, 100 V, +/- 5%, C0G/NP0, 0805 | 805 | C0805C221J1GACTU | Kemet |
| C24 | 0 | 0.1uF | CAP, CERM, 0.1 uF, 100 V,+/- 10%, X7R, AEC-Q200 Grade 1, 0603 | 603 | GCJ188R72A104KA01D | MuRata |
| D1 | 0 | 24-V, 2-Channel ESD Protection Diode for In-Vehicle Networks, SC70-3 | SC70-3 | ESD2CAN24DCK | Texas Instruments | |
| FID1, FID2, FID3 | 0 | Fiducial mark. There is nothing to buy or mount. | N/A | N/A | N/A | |
| J9 | 0 | Custom Surface Mount Socket for 3.9 X 8.65 X 1.75mm D(R-PDSO-G14) 14LD SOP Device, 1.27mm Pitch | SOCKET_SOIC8 | RS Tech | ||
| L1 | 0 | 100uH | Inductor, Ferrite, 100 uH, 0.15 A, 2 ohm, SMD | SMD, 4-Leads, Body 4.7 x 3.7 mm | ACT45B-101-2P-TL003 | TDK |
| L2, L3, L4, L5 | 0 | 3uH | Ind Chip Wirewound 3uH 5% 7.9MHz 20Q-Factor Ceramic 300mA 1210 T/R | 1210 | AISC-1210-3R0J-T | Abracon |
| R2, R3, R4, R5, R7, R14, R19, R21 | 0 | 4.7k | RES, 4.7 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | 603 | CRCW06034K70JNEA | Vishay-Dale |
| R16 | 0 | 60.4 | RES, 60.4, 1%, 0.125 W, AEC-Q200 Grade 0, 0805 | 805 | CRCW080560R4FKEA | Vishay-Dale |
| TP22, TP23 | 0 | Test Point, SMT | Test Point, SMT | S2751-46R | Harwin |