SLOA289B May 2020 – September 2021 66AK2H06 , 66AK2H12 , 66AK2H14 , ADS8588H , AMC3301 , ISO224 , ISO7740 , ISO7741 , ISO7742 , LMZ30604 , SN65LVDS047 , SN65LVDS048A , UCC12040 , UCC12050
The HVDC system uses DC for power transmission over a long distance. HVDC transmission system is classified into the following functional blocks as shown in Figure 2-1.
Figure 2-1 HVDC Transmission Station Overview