SLOA289B May 2020 – September 2021 66AK2H06 , 66AK2H12 , 66AK2H14 , ADS8588H , AMC3301 , ISO224 , ISO7740 , ISO7741 , ISO7742 , LMZ30604 , SN65LVDS047 , SN65LVDS048A , UCC12040 , UCC12050
The major advantage of a HVDC link is rapid controllability of transmitted power through the control of the converters. Modern converter controls are not only fast, but also very reliable and they are used for protection against line and converter faults. The control system is structured in an hierarchical manner as discussed in Section 3.1.1.