SLOS081O February 1977 – September 2025 TL081 , TL081A , TL081B , TL081H , TL082 , TL082A , TL082B , TL082H , TL082M , TL084 , TL084A , TL084B , TL084H , TL084M
PRODUCTION DATA
The TL08xH (TL081H, TL082H, and TL084H) family of devices are the next-generation versions of the industry-standard TL08x (TL081, TL082, and TL084) devices. These devices provide outstanding value for cost-sensitive applications, with features including low offset (1mV, typical), high slew rate (20V/μs), and common-mode input to the positive supply. High ESD (1.5kV, HBM), integrated EMI and RF filters, and operation across the full –40°C to 125°C enable the TL08xH devices to be used in the most rugged and demanding applications.
| PART NUMBER | CHANNEL COUNT | PACKAGE(1) |
|---|---|---|
| TL081x | Single | P (PDIP, 8) |
| DCK (SC70, 5) | ||
| PS (SO, 8) | ||
| D (SOIC, 8) | ||
| DBV (SOT-23, 5) | ||
| TL082x | Dual | P (PDIP, 8) |
| PS (SO, 8) | ||
| D (SOIC, 8) | ||
| DDF (SOT-23, 8) | ||
| PW (TSSOP, 8) | ||
| TL082M | Dual | JG (CDIP, 8) |
| FK (LCCC, 20) | ||
| TL084x | Quad | N (PDIP, 14) |
| D (SOIC, 14) | ||
| DYY (SOT-23, 14) | ||
| PW (TSSOP, 14) | ||
| TL084M | Quad | J (CDIP, 14) |
| FK (LCCC, 20) |