SLOS081O February 1977 – September 2025 TL081 , TL081A , TL081B , TL081H , TL082 , TL082A , TL082B , TL082H , TL082M , TL084 , TL084A , TL084B , TL084H , TL084M
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| SR | Slew rate | VI = 10 V, CL = 100 pF, RL = 2 kΩ | TL08xM | 5 | 20 | V/μs | |
| TL08xC, TL08xAC, TL08xBC, TL08xI |
8 | 20 | V/μs | ||||
| tS | Settling time | VI = 20 V, CL = 100 pF, RL = 2 kΩ | 0.1 | μs | |||
| 20% | |||||||
| eN | Input voltage noise density | All PS and NS packages; All TL08xM devices | RS = 20 Ω, f = 1 kHz | 18 | nV/√Hz | ||
| All other devices | f = 1 kHz | 37 | nV/√Hz | ||||
| f = 10 kHz | 21 | ||||||
| EN | Input voltage noise | All PS and NS packages; All TL08xM devices | RS = 20 Ω, f = 10 Hz to 10 kHz | 4 | μVRMS | ||
| All other devices | f = 0.1 Hz to 10 Hz | 1.4 | µVRMS | ||||
| iN | Input current noise | RS = 20 Ω, f = 1 kHz | 10 | fA/√Hz | |||
| Phase margin | TL08xC, TL08xAC, TL08xBC, TL08xI | G = +1, RL = 10kΩ, CL = 20 pF | 56 | ° | |||
| Overload recovery time | VIN × gain > VS | 300 | ns | ||||
| THD+N | Total harmonic distortion + noise | All PS and NS packages; All TL08xM devices | VO = 6 VRMS, RL ≥ 2 kΩ, f = 1 kHz, G = +1, RS ≤ 1 kΩ | 0.003 | % | ||
| All other devices | VS = 40 V, VO = 6 VRMS, G = +1, f = 1 kHz | 0.00012 | % | ||||
| EMIRR | EMI rejection ratio | TL08xC, TL08xAC, TL08xBC, TL08xI | f = 1 GHz | 53 | dB | ||
| ZO | Open-loop output impedance | TL07xC, TL07xAC, TL07xBC, TL07xI | f = 1 MHz, IO = 0 A | 125 | Ω | ||