SLOS081O February   1977  – September 2025 TL081 , TL081A , TL081B , TL081H , TL082 , TL082A , TL082B , TL082H , TL082M , TL084 , TL084A , TL084B , TL084H , TL084M

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Thermal Information for Single Channel
    5. 5.5  Thermal Information for Dual Channel
    6. 5.6  Thermal Information for Quad Channel
    7. 5.7  Electrical Characteristics: TL08xH
    8. 5.8  Electrical Characteristics (DC): TL08xC, TL08xAC, TL08xBC, TL08xI, TL08xM
    9. 5.9  Electrical Characteristics (AC): TL08xC, TL08xAC, TL08xBC, TL08xI, TL08xM
    10. 5.10 Typical Characteristics: TL08xH
  7. 6 Parameter Measurement Information
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Total Harmonic Distortion
      2. 7.3.2 Slew Rate
    4. 7.4 Device Functional Modes
  9. 8 Applications and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Applications
      1. 8.2.1 Inverting Amplifier Application
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
        3. 8.2.1.3 Application Curve
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Examples
  10. 9 Device and Documentation Support
    1. 9.1 Device Support
      1. 9.1.1 Device Nomenclature
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Electrical Characteristics (DC): TL08xC, TL08xAC, TL08xBC, TL08xI, TL08xM

For VS = (VCC+) – (VCC–) = ±15 V at TA = 25°C, unless otherwise noted
PARAMETER TEST CONDITIONS(1)(2) MIN TYP MAX UNIT
 
VOS Input offset voltage
VO = 0 V
RS = 50 Ω
TL08xC 3 10 mV
TA = Full range 13
TL08xAC 3 6
TA = Full range 7.5
TL08xBC 2 3
TA = Full range 5
TL08xI 3 6
TA = Full range 8
TL081M, TL082M 3 6
TA = Full range 9
TL084M 3 9
TA = Full range 15
dVOS/dT Input offset voltage drift VO = 0 V, RS = 50 Ω TA = Full range ±18 µV/℃
IOS Input offset current  VO = 0 V TL08xC 5 100 pA
TA = Full range 10 nA
TL08xAC, TL08xBC, TL08xI 5 100 pA
TA = Full range 2 nA
TL08xM 5 100 pA
TA = Full range 20 nA
IB Input bias current  VO = 0 V TL08xC, TL08xAC,
TL08xBC, TL08xI
65 200 pA
TA = Full range 7 nA
TL081M, TL082M 65 200 pA
TA = Full range 50 nA
TL084M 65 200 pA
TA = Full range 20 nA
VCM Common-mode voltage range ±11 –12 to 15 V
VOM Maximum peak output voltage swing RL = 10 kΩ ±12 ±13.5 V
RL ≥ 10 kΩ TA = Full range ±12
RL ≥ 2 kΩ ±10
AOL Open-loop voltage gain VO = 0 V TL08xC 25 200 V/mV
TA = Full range 15
TL08xAC, TL08xBC, TL08xI 50 200
TA = Full range 25
TL08xM 35 200
TA = Full range 15
GBW Gain-bandwidth product All NS and PS packages; All TL08xM devices 3 MHz
All other devices  5.25
RID Common-mode input resistance 1 TΩ
CMRR Common-mode rejection ratio VIC = VICR(min)
VO = 0 V
RS = 50 Ω
TL08xC 70 100 dB
TL08xAC, TL08xBC, TL08xI 75 100
TL08xM 80 86
PSRR Input offset voltage versus power supply VS = ±9 V to ± 18 V
VO = 0 V
RS = 50 Ω
TL08xC 70 100 dB
TL08xAC, TL08xBC, TL08xI 80 100
TL08xM 80 86
IQ Quiescent current per amplifier VO = 0 V; no load 1.4 2.5 mA
Channel separation f = 0 Hz 1 µV/V
All characteristics are measured under open-loop conditions with zero common-mode voltage, unless otherwise specified.
Full range is TA = 0°C to 70°C for the TL07xC, TL07xAC, and TL07xBC; TA = –40°C to 85°C for the TL07xI; and TA = –55°C to 125°C for the TL07xM.